IESNA:LM-63-2002
[TEST]P949628
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19554
TILT=NONE
104 -1 1 37 73 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2688.8 2891.6 3109.3 3328 3495.7 3598.4 3660.8 3695.9 3734.6 3779.4
3837.2 3915.6 4021.4 4146.2 4297.9 4553.3 4939.2 5450.9 6082.9 6873.3
7909.2 9098.3 10364.3 11515.8 12211.7 11858.4 11151.1 10203.4 9064.8 7708
5991.6 4280.9 2801.8 1628.7 716.6 221.8 0
2688.8 2902.5 3147.6 3390.4 3569.4 3678.2 3729.7 3742.4 3750.8 3758.2
3770.2 3795.7 3842.6 3901.4 3998.3 4200.8 4555.9 5070.6 5741.3 6540.9
7498.6 8601.2 9873.2 11248.4 12627.1 12993.4 12216.4 11216.6 10166.8 8972.6
7300.5 5502.7 3829.8 2331.4 1089.6 347.2 0
2688.8 2913.6 3186 3452.6 3643 3758 3798.5 3788.9 3767.1 3736.9
3703.1 3675.8 3663.9 3656.7 3698.8 3848.4 4172.6 4690.3 5399.6 6208.5
7088.2 8104.2 9382.1 10980.8 13042.6 14128.5 13281.7 12229.8 11269 10237.4
8609.5 6724.7 4857.7 3034.3 1462.6 472.6 0
2688.8 2929.1 3223.9 3508.6 3708.8 3817.4 3835.8 3789.7 3718.1 3635.4
3548.9 3471.6 3412.5 3372.3 3402.4 3579.1 3972.3 4575 5348.7 6198.2
7089.9 8053.9 9186.1 10587.8 12554.6 14073.5 13492.5 12328.6 11313.2 10269.2
8727 6892.9 5066.7 3267.8 1661.2 583.4 0
2688.8 2944.7 3262 3564.6 3774.5 3876.6 3873.1 3790.3 3669 3533.9
3394.8 3267.5 3161.2 3087.9 3106.2 3309.8 3772 4459.6 5297.7 6187.8
7091.7 8003.6 8990.2 10194.9 12066.6 14018.4 13703.2 12427.4 11357.4 10300.9
8844.5 7061.1 5275.7 3501.4 1859.8 694.2 0
2688.8 2954 3282.6 3598.4 3814.3 3905.5 3874.2 3748.5 3576.8 3398.2
3230 3084.8 2970.9 2909.1 2982 3301.7 3913.4 4767.9 5791.6 6900.4
8010 9100.5 10211 11427.6 13233.1 15087 15061.2 13842.4 12622.8 11290.9
9614.7 7646.6 5718 3805.8 2109.9 819.2 0
2688.8 2963.3 3303.3 3632.1 3853.9 3934.4 3875.2 3706.7 3484.6 3262.5
3065.2 2902.2 2780.7 2730.3 2857.9 3293.7 4054.7 5076.2 6285.7 7612.7
8928.3 10197.4 11431.7 12660.3 14399.7 16155.8 16419.4 15257.3 13888.1 12280.9
10385 8232.1 6160 4110.1 2359.9 944.3 0
2688.8 2967.9 3315.8 3650.4 3871.7 3944.1 3864.9 3668.4 3417.4 3178.5
2976.9 2815.3 2700.1 2667.1 2843.1 3361.2 4218.8 5374.6 6776 8330.6
9875.8 11369.7 12829.3 14243.2 16094.5 17768.2 17983 16827.6 15239.4 13293
11097.4 8737.4 6425.4 4220.8 2422.7 949.7 0
2688.8 2972.6 3328.3 3668.5 3889.3 3953.8 3854.6 3630 3350.2 3094.5
2888.8 2728.6 2619.5 2603.7 2828.3 3428.6 4382.8 5673 7266.4 9048.3
10823.3 12541.9 14226.8 15826.1 17789.3 19380.6 19546.4 18397.8 16590.7 14304.9
11809.9 9242.8 6690.6 4331.5 2485.6 954.9 0
2688.8 2970.5 3337.8 3677.3 3896 3954.8 3842.4 3603 3308.9 3048.9
2845.7 2687.8 2581.5 2576.4 2826.1 3463.7 4464.6 5848.2 7564 9469.8
11396.1 13228.6 15043.5 16838.8 18883.8 20392.3 20407.8 19072.6 16965.7 14342.9
11619 8914.7 6162.9 3916.7 2153.3 801.7 0
2688.8 2972.6 3328.3 3668.5 3889.3 3953.8 3854.6 3630 3350.2 3094.5
2888.8 2728.6 2619.5 2603.7 2828.3 3428.6 4382.8 5673 7266.4 9048.3
10823.3 12541.9 14226.8 15826.1 17789.3 19380.6 19546.4 18397.8 16590.7 14304.9
11809.9 9242.8 6690.6 4331.5 2485.6 954.9 0
2688.8 2967.9 3315.8 3650.4 3871.7 3944.1 3864.9 3668.4 3417.4 3178.5
2976.9 2815.3 2700.1 2667.1 2843.1 3361.2 4218.8 5374.6 6776 8330.6
9875.8 11369.7 12829.3 14243.2 16094.5 17768.2 17983 16827.6 15239.4 13293
11097.4 8737.4 6425.4 4220.8 2422.7 949.7 0
2688.8 2963.3 3303.3 3632.1 3853.9 3934.4 3875.2 3706.7 3484.6 3262.5
3065.2 2902.2 2780.7 2730.3 2857.9 3293.7 4054.7 5076.2 6285.7 7612.7
8928.3 10197.4 11431.7 12660.3 14399.7 16155.8 16419.4 15257.3 13888.1 12280.9
10385 8232.1 6160 4110.1 2359.9 944.3 0
2688.8 2954 3282.6 3598.4 3814.3 3905.5 3874.2 3748.5 3576.8 3398.2
3230 3084.8 2970.9 2909.1 2982 3301.7 3913.4 4767.9 5791.6 6900.4
8010 9100.5 10211 11427.6 13233.1 15087 15061.2 13842.4 12622.8 11290.9
9614.7 7646.6 5718 3805.8 2109.9 819.2 0
2688.8 2944.7 3262 3564.6 3774.5 3876.6 3873.1 3790.3 3669 3533.9
3394.8 3267.5 3161.2 3087.9 3106.2 3309.8 3772 4459.6 5297.7 6187.8
7091.7 8003.6 8990.2 10194.9 12066.6 14018.4 13703.2 12427.4 11357.4 10300.9
8844.5 7061.1 5275.7 3501.4 1859.8 694.2 0
2688.8 2929.1 3223.9 3508.6 3708.8 3817.4 3835.8 3789.7 3718.1 3635.4
3548.9 3471.6 3412.5 3372.3 3402.4 3579.1 3972.3 4575 5348.7 6198.2
7089.9 8053.9 9186.1 10587.8 12554.6 14073.5 13492.5 12328.6 11313.2 10269.2
8727 6892.9 5066.7 3267.8 1661.2 583.4 0
2688.8 2913.6 3186 3452.6 3643 3758 3798.5 3788.9 3767.1 3736.9
3703.1 3675.8 3663.9 3656.7 3698.8 3848.4 4172.6 4690.3 5399.6 6208.5
7088.2 8104.2 9382.1 10980.8 13042.6 14128.5 13281.7 12229.8 11269 10237.4
8609.5 6724.7 4857.7 3034.3 1462.6 472.6 0
2688.8 2902.5 3147.6 3390.4 3569.4 3678.2 3729.7 3742.4 3750.8 3758.2
3770.2 3795.7 3842.6 3901.4 3998.3 4200.8 4555.9 5070.6 5741.3 6540.9
7498.6 8601.2 9873.2 11248.4 12627.1 12993.4 12216.4 11216.6 10166.8 8972.6
7300.5 5502.7 3829.8 2331.4 1089.6 347.2 0
2688.8 2891.6 3109.3 3328 3495.7 3598.4 3660.8 3695.9 3734.6 3779.4
3837.2 3915.6 4021.4 4146.2 4297.9 4553.3 4939.2 5450.9 6082.9 6873.3
7909.2 9098.3 10364.3 11515.8 12211.7 11858.4 11151.1 10203.4 9064.8 7708
5991.6 4280.9 2801.8 1628.7 716.6 221.8 0
2688.8 2869.4 3060.3 3247.1 3393.5 3486 3543.7 3577.1 3611.2 3653.4
3713.6 3797.8 3907.5 4033.5 4190 4415.6 4738.6 5161.4 5692.4 6323.6
7080.6 7875.6 8580.6 9080.2 9205 8679.3 7935.5 7050.3 6084.5 5037.4
3837.1 2685.6 1730.3 1001.5 450.5 147.5 0
2688.8 2847.2 3011.3 3166.4 3291.2 3373.7 3426.6 3458.4 3487.7 3527.2
3590.1 3679.9 3793.7 3920.8 4082 4278 4538 4871.9 5301.9 5773.9
6251.8 6653 6796.9 6644.5 6198.2 5500.3 4719.9 3897.3 3104.1 2366.9
1682.6 1090.4 658.8 374.3 184.5 73.3 0
2688.8 2823.6 2962.4 3091.7 3192.5 3261.9 3305.2 3326 3342.2 3364
3403.7 3465.6 3545.7 3629.4 3724.8 3831.6 3967.1 4144.5 4377.9 4626.5
4857.3 5007.1 4974.1 4741.7 4309.3 3724.6 3128 2543.6 2002.7 1531.1
1111.2 753 485.1 298.4 159.5 66.1 0
2688.8 2800.1 2913.6 3017 3093.8 3150.1 3183.9 3193.6 3196.7 3200.8
3217.1 3251.2 3297.8 3338 3367.6 3385.1 3396.1 3417.1 3453.9 3479.2
3462.7 3361.1 3151.1 2839 2420.4 1948.8 1536.1 1189.9 901.3 695.2
539.8 415.6 311.6 222.7 134.6 59 0
2688.8 2776.3 2864.4 2944.2 3005.5 3045.8 3063.9 3054.3 3027.9 2995.5
2963.5 2942.1 2932.1 2919.8 2896.4 2856.5 2801.5 2744.8 2692 2648.5
2601 2520.9 2388 2200.6 1957.3 1666.1 1404.2 1152.4 912 727.5
569.1 435.5 319.9 224.1 133.9 58.3 0
2688.8 2752.6 2815.2 2871.5 2917.1 2941.6 2943.9 2915 2859.1 2790.2
2710 2633.1 2566.3 2501.3 2425.5 2327.9 2207 2072.7 1930.3 1817.8
1739.4 1680.8 1624.9 1562.1 1494.2 1383.4 1272.2 1114.8 922.6 759.9
598.4 455.5 328.1 225.8 133.1 57.6 0
2688.8 2729.9 2769.3 2807.4 2841.3 2855.9 2844.6 2795.6 2711.1 2612
2501.3 2400 2315.4 2242.5 2170.8 2086.4 1985.7 1874.6 1756.5 1663.1
1601.1 1560.3 1530.7 1495.6 1441.9 1348.7 1255.8 1124 965.1 820.2
665.9 521.1 383.6 266.6 163 69.7 0
2688.8 2707.2 2723.4 2743.3 2765.4 2770.1 2745.4 2676.3 2563.2 2433.8
2292.6 2167 2064.6 1983.6 1916 1844.8 1764.4 1676.5 1582.8 1508.5
1462.9 1439.9 1436.5 1429 1389.6 1314 1239.4 1133.1 1007.5 880.3
733.4 586.6 439 307.5 192.9 82 0
2688.8 2685.2 2680.1 2684.2 2692.5 2693.5 2660.5 2576.4 2446.9 2301.4
2157 2043.5 1960.9 1900 1846.4 1784 1709.2 1625.6 1531.2 1441.9
1375.4 1339.3 1342.9 1346.5 1335.1 1307.3 1240.2 1130.8 1007.5 890.4
780 663.4 530.9 385.9 251.2 106.3 0
2688.8 2660.8 2637.3 2628.8 2632.9 2638.1 2616.1 2549 2439.7 2315.5
2195.1 2089.9 1997.3 1916.2 1839.7 1759.4 1671.5 1578.1 1485.3 1402.4
1329.5 1275.1 1246.2 1228.9 1212.6 1193.6 1153.5 1082.1 991.5 890.6
776.1 661.4 530.5 390.2 256.9 113.5 0
2688.8 2641 2599.9 2579.1 2580.5 2595.2 2595.6 2556.6 2474.7 2367.4
2255 2147.7 2043.1 1943.4 1847.1 1751.2 1652.8 1553.4 1461.1 1382.2
1311.5 1257.3 1218.1 1188 1159.6 1127.3 1083.2 1023.5 949.9 862.1
754.1 643.7 515.8 383 249.2 110.4 0
2688.8 2621.3 2562.4 2529.4 2528.1 2552.4 2575.1 2564 2509.8 2419.3
2314.8 2205.5 2089.2 1970.5 1854.6 1742.9 1634.1 1528.6 1437.1 1362
1293.7 1239.7 1190.2 1147.1 1106.6 1061.2 1012.7 964.9 908.2 833.5
732.1 626.1 500.9 375.8 241.4 107.3 0
2688.8 2603.4 2531.1 2488.2 2486.8 2525 2578.9 2609 2587.9 2508.5
2395 2271.4 2143.9 2014.2 1888 1766.8 1651.4 1542.6 1448.8 1373.1
1311 1265.8 1227.2 1187 1141.6 1083.4 1021.3 962.2 898.9 819.9
719.1 612.9 489.9 367.9 232.7 105.7 0
2688.8 2585.7 2499.8 2446.9 2445.5 2497.8 2582.6 2654 2666.1 2597.8
2475.3 2337.2 2198.5 2057.9 1921.2 1790.7 1668.6 1556.8 1460.8 1384.1
1328.4 1291.8 1264.1 1226.8 1176.4 1105.6 1029.7 959.6 889.6 806.3
706 599.7 478.8 360.1 223.9 104 0
2688.8 2570.1 2472.2 2412.1 2408.1 2468.2 2574.9 2677.9 2716.2 2662.9
2539.3 2388.6 2241.1 2098.8 1961.6 1831 1707.6 1593.7 1495.9 1418.5
1360.8 1321.5 1296.1 1264.4 1219.6 1155.8 1083.6 1009.3 933.4 840.8
731.5 620.5 496.1 358.7 216.5 103.7 0
2688.8 2554.5 2444.5 2377.2 2370.5 2438.9 2567.3 2701.7 2766.2 2728.1
2603.4 2440 2283.9 2139.7 2002.2 1871.5 1746.6 1630.7 1531 1452.8
1393.1 1351.1 1328.1 1301.9 1262.7 1206.2 1137.5 1059.1 977.1 875.2
757.1 641.3 513.3 357.2 208.9 103.4 0
2688.8 2538.8 2419.4 2346.5 2336 2403.1 2536.2 2676.7 2754.7 2735.1
2627.3 2466.6 2305.5 2163.8 2031.1 1907.2 1787.7 1675.1 1577 1498.2
1433.8 1389 1361.3 1334.7 1296 1241.8 1171.6 1091.4 1005 900.3
779.9 660.9 529.8 351.4 192.9 91.2 0
2688.8 2523.2 2394.3 2315.9 2301.4 2367.4 2505.2 2651.7 2743 2742
2651.2 2493.3 2327.2 2187.9 2060 1942.9 1828.8 1719.5 1623 1543.6
1474.4 1427 1394.5 1367.6 1329.5 1277.4 1205.6 1123.6 1032.8 925.5
802.7 680.5 546.3 345.6 177 78.9 0
2688.8 2511.2 2375 2292.8 2274 2332.4 2455.2 2585.6 2667.4 2669.8
2592 2451.1 2295.1 2158.4 2038.9 1933.2 1831.2 1731.3 1640 1563.2
1499.6 1456.8 1426 1399.5 1361.4 1306.7 1231.4 1145.9 1052.9 945.2
820.7 699.3 560.7 376.2 205.5 90.9 0
2688.8 2499 2355.6 2269.9 2246.4 2297.3 2405.3 2519.4 2591.9 2597.5
2532.8 2409 2262.9 2128.8 2018 1923.5 1833.5 1743.2 1657.1 1582.8
1524.8 1486.6 1457.7 1431.3 1393.4 1336 1257.2 1168.2 1073.1 964.9
838.6 718.1 574.9 406.7 234.2 103 0
2688.8 2489.2 2342.1 2253.8 2228.5 2274.1 2370 2467.4 2528.1 2531.9
2474.4 2363.7 2230.5 2102.9 1994 1901.5 1814.8 1727.4 1642.8 1572.9
1524.2 1492 1465.1 1438.8 1401.7 1343.9 1265.4 1176.1 1080.7 974
848.1 727 586.7 426.7 259 113 0
2688.8 2479.4 2328.5 2237.7 2210.3 2250.8 2334.7 2415.4 2464.4 2466.2
2416.2 2318.4 2197.9 2077 1970.2 1879.4 1796.1 1711.7 1628.7 1563
1523.7 1497.3 1472.6 1446.4 1409.9 1351.9 1273.4 1184 1088.3 983.1
857.6 735.9 598.4 446.8 283.7 123 0
2688.8 2471.8 2318.9 2226.7 2199.9 2239.2 2318.5 2391.5 2433.8 2433.9
2388.2 2299.7 2188.3 2070.7 1960.6 1862 1770.8 1680.3 1592.7 1531
1498.2 1476.5 1454.4 1428 1392 1335.7 1257.9 1169.6 1076.7 973.4
852.9 729.3 595.5 445.5 281.7 120.5 0
2688.8 2464.1 2309.4 2215.8 2189.5 2227.6 2302.4 2367.4 2403 2401.5
2360.2 2280.8 2178.6 2064.4 1951.1 1844.6 1745.6 1648.8 1556.8 1499
1472.6 1455.6 1436.3 1409.6 1374.1 1319.5 1242.3 1155.4 1065 963.7
848.1 722.5 592.8 444.2 279.6 117.8 0
2688.8 2457.1 2302 2209.2 2183.9 2222.9 2296.2 2359.6 2393.2 2390.7
2350 2276.1 2178.6 2065.2 1949.1 1835.5 1728.5 1623.9 1527.6 1472
1447.6 1433.3 1416.6 1390.2 1354.1 1298.4 1221.8 1136.4 1046.9 946.4
833.6 707.8 573.1 427.6 266.6 111.2 0
2688.8 2450 2294.7 2202.7 2178.3 2218.1 2290.1 2351.7 2383.4 2379.8
2339.9 2271.5 2178.6 2066.2 1947 1826.3 1711.5 1599.1 1498.4 1445
1422.6 1411 1397 1370.7 1334.1 1277.4 1201.5 1117.4 1028.7 929.1
819 693.2 553.2 410.9 253.6 104.4 0
2688.8 2441.2 2287.5 2197.7 2176 2217.3 2289.5 2350.4 2380.3 2375.2
2333.9 2269.9 2180.2 2067.7 1946 1821.1 1701.4 1582.8 1479.6 1427
1405.3 1395 1382.6 1355.8 1318.6 1258.8 1185.5 1103 1012.2 913.1
803.8 681 530.3 396.2 240.4 98 0
2688.8 2450 2294.7 2202.7 2178.3 2218.1 2290.1 2351.7 2383.4 2379.8
2339.9 2271.5 2178.6 2066.2 1947 1826.3 1711.5 1599.1 1498.4 1445
1422.6 1411 1397 1370.7 1334.1 1277.4 1201.5 1117.4 1028.7 929.1
819 693.2 553.2 410.9 253.6 104.4 0
2688.8 2457.1 2302 2209.2 2183.9 2222.9 2296.2 2359.6 2393.2 2390.7
2350 2276.1 2178.6 2065.2 1949.1 1835.5 1728.5 1623.9 1527.6 1472
1447.6 1433.3 1416.6 1390.2 1354.1 1298.4 1221.8 1136.4 1046.9 946.4
833.6 707.8 573.1 427.6 266.6 111.2 0
2688.8 2464.1 2309.4 2215.8 2189.5 2227.6 2302.4 2367.4 2403 2401.5
2360.2 2280.8 2178.6 2064.4 1951.1 1844.6 1745.6 1648.8 1556.8 1499
1472.6 1455.6 1436.3 1409.6 1374.1 1319.5 1242.3 1155.4 1065 963.7
848.1 722.5 592.8 444.2 279.6 117.8 0
2688.8 2471.8 2318.9 2226.7 2199.9 2239.2 2318.5 2391.5 2433.8 2433.9
2388.2 2299.7 2188.3 2070.7 1960.6 1862 1770.8 1680.3 1592.7 1531
1498.2 1476.5 1454.4 1428 1392 1335.7 1257.9 1169.6 1076.7 973.4
852.9 729.3 595.5 445.5 281.7 120.5 0
2688.8 2479.4 2328.5 2237.7 2210.3 2250.8 2334.7 2415.4 2464.4 2466.2
2416.2 2318.4 2197.9 2077 1970.2 1879.4 1796.1 1711.7 1628.7 1563
1523.7 1497.3 1472.6 1446.4 1409.9 1351.9 1273.4 1184 1088.3 983.1
857.6 735.9 598.4 446.8 283.7 123 0
2688.8 2489.2 2342.1 2253.8 2228.5 2274.1 2370 2467.4 2528.1 2531.9
2474.4 2363.7 2230.5 2102.9 1994 1901.5 1814.8 1727.4 1642.8 1572.9
1524.2 1492 1465.1 1438.8 1401.7 1343.9 1265.4 1176.1 1080.7 974
848.1 727 586.7 426.7 259 113 0
2688.8 2499 2355.6 2269.9 2246.4 2297.3 2405.3 2519.4 2591.9 2597.5
2532.8 2409 2262.9 2128.8 2018 1923.5 1833.5 1743.2 1657.1 1582.8
1524.8 1486.6 1457.7 1431.3 1393.4 1336 1257.2 1168.2 1073.1 964.9
838.6 718.1 574.9 406.7 234.2 103 0
2688.8 2511.2 2375 2292.8 2274 2332.4 2455.2 2585.6 2667.4 2669.8
2592 2451.1 2295.1 2158.4 2038.9 1933.2 1831.2 1731.3 1640 1563.2
1499.6 1456.8 1426 1399.5 1361.4 1306.7 1231.4 1145.9 1052.9 945.2
820.7 699.3 560.7 376.2 205.5 90.9 0
2688.8 2523.2 2394.3 2315.9 2301.4 2367.4 2505.2 2651.7 2743 2742
2651.2 2493.3 2327.2 2187.9 2060 1942.9 1828.8 1719.5 1623 1543.6
1474.4 1427 1394.5 1367.6 1329.5 1277.4 1205.6 1123.6 1032.8 925.5
802.7 680.5 546.3 345.6 177 78.9 0
2688.8 2538.8 2419.4 2346.5 2336 2403.1 2536.2 2676.7 2754.7 2735.1
2627.3 2466.6 2305.5 2163.8 2031.1 1907.2 1787.7 1675.1 1577 1498.2
1433.8 1389 1361.3 1334.7 1296 1241.8 1171.6 1091.4 1005 900.3
779.9 660.9 529.8 351.4 192.9 91.2 0
2688.8 2554.5 2444.5 2377.2 2370.5 2438.9 2567.3 2701.7 2766.2 2728.1
2603.4 2440 2283.9 2139.7 2002.2 1871.5 1746.6 1630.7 1531 1452.8
1393.1 1351.1 1328.1 1301.9 1262.7 1206.2 1137.5 1059.1 977.1 875.2
757.1 641.3 513.3 357.2 208.9 103.4 0
2688.8 2570.1 2472.2 2412.1 2408.1 2468.2 2574.9 2677.9 2716.2 2662.9
2539.3 2388.6 2241.1 2098.8 1961.6 1831 1707.6 1593.7 1495.9 1418.5
1360.8 1321.5 1296.1 1264.4 1219.6 1155.8 1083.6 1009.3 933.4 840.8
731.5 620.5 496.1 358.7 216.5 103.7 0
2688.8 2585.7 2499.8 2446.9 2445.5 2497.8 2582.6 2654 2666.1 2597.8
2475.3 2337.2 2198.5 2057.9 1921.2 1790.7 1668.6 1556.8 1460.8 1384.1
1328.4 1291.8 1264.1 1226.8 1176.4 1105.6 1029.7 959.6 889.6 806.3
706 599.7 478.8 360.1 223.9 104 0
2688.8 2603.4 2531.1 2488.2 2486.8 2525 2578.9 2609 2587.9 2508.5
2395 2271.4 2143.9 2014.2 1888 1766.8 1651.4 1542.6 1448.8 1373.1
1311 1265.8 1227.2 1187 1141.6 1083.4 1021.3 962.2 898.9 819.9
719.1 612.9 489.9 367.9 232.7 105.7 0
2688.8 2621.3 2562.4 2529.4 2528.1 2552.4 2575.1 2564 2509.8 2419.3
2314.8 2205.5 2089.2 1970.5 1854.6 1742.9 1634.1 1528.6 1437.1 1362
1293.7 1239.7 1190.2 1147.1 1106.6 1061.2 1012.7 964.9 908.2 833.5
732.1 626.1 500.9 375.8 241.4 107.3 0
2688.8 2641 2599.9 2579.1 2580.5 2595.2 2595.6 2556.6 2474.7 2367.4
2255 2147.7 2043.1 1943.4 1847.1 1751.2 1652.8 1553.4 1461.1 1382.2
1311.5 1257.3 1218.1 1188 1159.6 1127.3 1083.2 1023.5 949.9 862.1
754.1 643.7 515.8 383 249.2 110.4 0
2688.8 2660.8 2637.3 2628.8 2632.9 2638.1 2616.1 2549 2439.7 2315.5
2195.1 2089.9 1997.3 1916.2 1839.7 1759.4 1671.5 1578.1 1485.3 1402.4
1329.5 1275.1 1246.2 1228.9 1212.6 1193.6 1153.5 1082.1 991.5 890.6
776.1 661.4 530.5 390.2 256.9 113.5 0
2688.8 2685.2 2680.1 2684.2 2692.5 2693.5 2660.5 2576.4 2446.9 2301.4
2157 2043.5 1960.9 1900 1846.4 1784 1709.2 1625.6 1531.2 1441.9
1375.4 1339.3 1342.9 1346.5 1335.1 1307.3 1240.2 1130.8 1007.5 890.4
780 663.4 530.9 385.9 251.2 106.3 0
2688.8 2707.2 2723.4 2743.3 2765.4 2770.1 2745.4 2676.3 2563.2 2433.8
2292.6 2167 2064.6 1983.6 1916 1844.8 1764.4 1676.5 1582.8 1508.5
1462.9 1439.9 1436.5 1429 1389.6 1314 1239.4 1133.1 1007.5 880.3
733.4 586.6 439 307.5 192.9 82 0
2688.8 2729.9 2769.3 2807.4 2841.3 2855.9 2844.6 2795.6 2711.1 2612
2501.3 2400 2315.4 2242.5 2170.8 2086.4 1985.7 1874.6 1756.5 1663.1
1601.1 1560.3 1530.7 1495.6 1441.9 1348.7 1255.8 1124 965.1 820.2
665.9 521.1 383.6 266.6 163 69.7 0
2688.8 2752.6 2815.2 2871.5 2917.1 2941.6 2943.9 2915 2859.1 2790.2
2710 2633.1 2566.3 2501.3 2425.5 2327.9 2207 2072.7 1930.3 1817.8
1739.4 1680.8 1624.9 1562.1 1494.2 1383.4 1272.2 1114.8 922.6 759.9
598.4 455.5 328.1 225.8 133.1 57.6 0
2688.8 2776.3 2864.4 2944.2 3005.5 3045.8 3063.9 3054.3 3027.9 2995.5
2963.5 2942.1 2932.1 2919.8 2896.4 2856.5 2801.5 2744.8 2692 2648.5
2601 2520.9 2388 2200.6 1957.3 1666.1 1404.2 1152.4 912 727.5
569.1 435.5 319.9 224.1 133.9 58.3 0
2688.8 2800.1 2913.6 3017 3093.8 3150.1 3183.9 3193.6 3196.7 3200.8
3217.1 3251.2 3297.8 3338 3367.6 3385.1 3396.1 3417.1 3453.9 3479.2
3462.7 3361.1 3151.1 2839 2420.4 1948.8 1536.1 1189.9 901.3 695.2
539.8 415.6 311.6 222.7 134.6 59 0
2688.8 2823.6 2962.4 3091.7 3192.5 3261.9 3305.2 3326 3342.2 3364
3403.7 3465.6 3545.7 3629.4 3724.8 3831.6 3967.1 4144.5 4377.9 4626.5
4857.3 5007.1 4974.1 4741.7 4309.3 3724.6 3128 2543.6 2002.7 1531.1
1111.2 753 485.1 298.4 159.5 66.1 0
2688.8 2847.2 3011.3 3166.4 3291.2 3373.7 3426.6 3458.4 3487.7 3527.2
3590.1 3679.9 3793.7 3920.8 4082 4278 4538 4871.9 5301.9 5773.9
6251.8 6653 6796.9 6644.5 6198.2 5500.3 4719.9 3897.3 3104.1 2366.9
1682.6 1090.4 658.8 374.3 184.5 73.3 0
2688.8 2869.4 3060.3 3247.1 3393.5 3486 3543.7 3577.1 3611.2 3653.4
3713.6 3797.8 3907.5 4033.5 4190 4415.6 4738.6 5161.4 5692.4 6323.6
7080.6 7875.6 8580.6 9080.2 9205 8679.3 7935.5 7050.3 6084.5 5037.4
3837.1 2685.6 1730.3 1001.5 450.5 147.5 0
2688.8 2891.6 3109.3 3328 3495.7 3598.4 3660.8 3695.9 3734.6 3779.4
3837.2 3915.6 4021.4 4146.2 4297.9 4553.3 4939.2 5450.9 6082.9 6873.3
7909.2 9098.3 10364.3 11515.8 12211.7 11858.4 11151.1 10203.4 9064.8 7708
5991.6 4280.9 2801.8 1628.7 716.6 221.8 0
